arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.

Toolholder selection

系列
TENDO Platinum
“The original” hydraulic expansion toolholder from SCHUNK.

TENDO Zero
TENDO hydraulic expansion chuck with "Zero" extension.
Run-out errors can be compensated using four lateral set-screws.
接口
Interface
Standardized machine / spindle interface:

Hollow shank taper form A (HSK-A)
(ISO 121654-1 / DIN69893-1)

Hollow shank taper form C (HSK-C)
(ISO 121654-1 / DIN69893-1)

Taper form AF (SK)
(DIN ISO 7388-1)

Taper form JD/JF (JIS-BT)
(DIN ISO 7388-2)

接口尺寸
Nominal size standardized machine / spindle interface
夹持直径 (D1)
Nominal diameter of the clamping bore for holding shank tools


Requirements for the tool shank:
- Shank tolerance h6
- Commercially available shank types according to:
1) DIN 1835-1 form A and DIN 6535 form HA
2) DIN 1835-1 form B and DIN 6535 form HB (up to D1=20 mm)
3) DIN 1835-1 form B and DIN 6535 form HB (up to D1=25 mm)
4) DIN 1835-1 form E and DIN 6535 form HE

easytoolholder
Want maximum customization?
Your configuration is outside our standard range? Contact us and we will make it possible.