PT 17-4
Pendulum jaws supporting jaws
ID 191109
PT 17-4, Pendulum jaws supporting jaws
Product features:
Product features:
- Serration: 1/16" x 90°
- Groove width: 17 mm
- Delivery unit: 1 piece
- Discover more chuck jaws that meet your requirements! Click "Tools" and use our chuck jaw quickfinder.
Technical details
| Product group | Pendulum jaws supporting jaws |
|---|---|
| Serration | 1/16" x 90° |
| Slot width N [mm] | 17.0 |
| Width B [mm] | 40.0 |
| Length L [mm] | 69.5 |
| Thread workpiece stop G | M6 |
| Hole spacing a [mm] | 17.0 |
| Hole spacing b [mm] | 30.0 |
| Screws | M12 |
| Material | Steel 16MnCr5, hardened |
| m/piece [kg] | 0.68 |