SZAJ 20-2
Hard Claw Jaws for O.D. Clamping
ID 138112
SZAJ 20-2, Hard Claw Jaws for O.D. Clamping
Product features:
Product features:
- Serration: 1.5 mm x 60°
- Groove width: 14 mm
- Delivery unit: 1 set = 3 pieces
- Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
- Would you like to customize the delivery unit (two, three, four, six pieces)? Click "Configure individual chuck jaw"
Technical details
| Product group | Hard Claw Jaws for O.D. Clamping |
|---|---|
| Serration | 1.5 mm x 60° |
| Slot width N [mm] | 14.0 |
| Width B [mm] | 35.0 |
| Height H [mm] | 53.0 |
| Length L [mm] | 72.5 |
| Clamping depth T [mm] | 25.0 |
| Thread workpiece stop G | M6 |
| Hole spacing b [mm] | 25.0 |
| Screws | M12 |
| Material | Steel 16MnCr5, hardened |
| m/set [kg] | 1.6 |