SBK 85
Angled soft top jaws, made of steel
ID 135103
SBK 85, Angled soft top jaws, made of steel
Product features:
Product features:
- Serration: Tongue and groove
- Groove width: 8 mm
- Width of path: 8 mm
- Delivery unit: 1 set = 3 pieces
- Discover other matching top jaws in different dimensions! Click "Tools" and use our chuck jaw quickfinder.
Technical details
| Product group | Angled soft top jaws, made of steel |
|---|---|
| Serration | Tongue and groove |
| Slot width N [mm] | 8.0 |
| Tab width S [mm] | 8.0 |
| Width B [mm] | 22.0 |
| Height H [mm] | 30.0 |
| Height H1 [mm] | 27.5 |
| Height H2 [mm] | 26.0 |
| Length L [mm] | 40.0 |
| Hole spacing a [mm] | 29.0 |
| Screws | M8 |
| Material | Steel 16MnCr5 suitable for case hardening |
| m/set [kg] | 0.42 |