arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SFA-SM 201 Illustration similar

SFA-SM 201

Full grip jaws made of steel

ID 173105

SFA-SM 201, Full grip jaws made of steel

Product features:
  • Serration: Tongue and groove
  • Groove width: 10 mm
  • Width of path: 20 mm
  • Delivery unit: 1 set = 3 pieces
Tools:
  • Discover other full grip jaws, available in aluminum or steel. Click "Tools" and use our chuck jaw quickfinder.
  • Would you like to customize the delivery quantity (two, three, four, six pieces)? Click "Configure individual chuck jaws".
Produktgruppe Segmentbacken aus Stahl
Verzahnung Kreuzversatz
Nutbreite N [mm] 10.0
Stegbreite S [mm] 20.0
Breite B [mm] 140.0
Breite B1 [mm] 35.0
Höhe H [mm] 80.0
Höhe H1 [mm] 76.0
Höhe H2 [mm] 70.0
Länge L [mm] 70.0
Lochabstand a [mm] 18.0
Lochabstand b [mm] 40.0
Schrauben M8
Werkstoff Stahl 16MnCr5 einsatzhärtbar
m/Satz [kg] 12.5