CELSIO HSK-A 63 Ø25x130
Heat shrinking toolholder
ID 208138
CELSIO HSK-A 63 Ø25x130, Toolholders
- Heat shrinking toolholder
- Series: CELSIO
- Toolholder interface: HSK-A 63
- Clamping diameter: 25 mm
- Projecting length: 130 mm
- Run-out accuracy: ≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 680 Nm
Technical details
| テクノロジー | 焼きバメタイプ |
|---|---|
| シリーズ | CELSIO |
| ツールバーインターフェース | HSK-A 63 |
| ツールホルダーの標準 | DIN ISO 12164-1 |
| クランプ径 D1 | 25 mm |
| D2 [mm] | 53.0 |
| D6 [mm] | 44.0 |
| 突出長さ L1 [mm]/[インチ] | 130 mm / 5.1" |
| L2 [mm] | 59.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 104.0 |
| G | M16x1 |
| 最小トルク [Nm] | 680.0 |
| 重量 [kg] | 2.0 |
| 冷却剤対応 | あり |
Run-out accuracy
≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Data carriers
Bore holes for data carriers according to DIN 69873
MQL (Minimal Quantity Lubrication)
Design suitable for MQL operations available on request
Toolholder changes
For automatic toolholder changes
Length-setting screw
With adjustment screw for axial length adjustment (except Ø 3, Ø 4 and Ø 5)
Balancing screw
With thread for balancing screws (except Ø 3, Ø 4 and Ø 5)
Individual
Additional sizes and customized designs are available upon request