CELSIO HSK-A 80 Ø12x160
열 수축 툴홀더
ID 208183
CELSIO HSK-A 80 Ø12x160, 툴홀더
- 열 수축 툴홀더
- 시리즈: CELSIO
- 툴홀더 인터페이스: HSK-A 80
- 클램핑 지름: 12 mm
- 투영 길이: 160 mm
- 흔들림 정확도: DIN 69882-8에 따라 클램핑 보어에서 측정 시 ≤ 0.003 mm
- 밸런싱 등급: G2.5 @ 25,000 RPM 또는 Umax < 1 gmm
- 최소 토크: 150 Nm
Technical details
| Technology | Heat shrinking toolholder |
|---|---|
| Series | CELSIO |
| Toolholder interface | HSK-A 80 |
| Toolholder standard | DIN ISO 12164-1 |
| Clamping diameter D1 | 12 mm |
| D2 [mm] | 32.0 |
| D6 [mm] | 24.0 |
| Projecting length L1 [mm]/[inch] | 160 mm / 6.3" |
| L2 [mm] | 48.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 134.0 |
| G | M10x1 |
| Min. torque [Nm] | 150.0 |
| Weight [kg] | 1.95 |
| Coolant-proof | yes |
Run-out accuracy
≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Data carriers
Bore for data carrier as an option
MQL (Minimal Quantity Lubrication)
Design suitable for MQL operations available on request
Toolholder changes
For automatic toolholder changes
Length-setting screw
With adjustment screw for axial length adjustment
Balancing screw
With thread for balancing screws
Individual
Reinforced version also available
Additional sizes and customized designs are available upon request