arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
CELSIO HSK-A 100 Ø8x85 Illustration similar

CELSIO HSK-A 100 Ø8x85

Heat shrinking toolholder

ID 208201

CELSIO HSK-A 100 Ø8x85, Toolholders
  • Heat shrinking toolholder
  • Series: CELSIO
  • Toolholder interface: HSK-A 100
  • Clamping diameter: 8 mm
  • Projecting length: 85 mm
  • Run-out accuracy: ≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
  • Min. torque: 50 Nm
Technology Heat shrinking toolholder
Series CELSIO
Toolholder interface HSK-A 100
Toolholder standard DIN ISO 12164-1
Clamping diameter D1 8 mm
D2 [mm] 27.0
D6 [mm] 21.0
Projecting length L1 [mm]/[inch] 85 mm / 3.3"
L2 [mm] 36.0
L3 [mm] 10.0
L4 [mm] 56.0
G M6
Min. torque [Nm] 50.0
Weight [kg] 2.1
Coolant-proof yes
Standard length yes

Run-out accuracy
≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Data carriers
Bore holes for data carriers according to DIN 69873

MQL (Minimal Quantity Lubrication)
Design suitable for MQL operations available on request

Toolholder changes
For automatic toolholder changes

Length-setting screw
With adjustment screw for axial length adjustment

Balancing screw
With thread for balancing screws

Individual
Additional sizes and customized designs are available upon request