CELSIO JIS-BT 50 Ø14x200
Mandrin à frettage thermique
ID 208574
CELSIO JIS-BT 50 Ø14x200, Porte-outils
- Mandrin à frettage thermique
- Gammes: CELSIO
- Interface de porte-outils: JIS-BT 50
- Diamètre de serrage: 14 mm
- Longueur de projection: 200 mm
- Concentricité: ≤ 0.003 mm mesuré dans l'alésage de serrage (selon DIN 69882-8)
- Qualité d'équilibrage: G2.5 à 25 000 tr/min ou Umax < 1 gmm
- Couple de rotation min.: 180 Nm
Technical details
| Technology | Heat shrinking toolholder |
|---|---|
| Series | CELSIO |
| Toolholder interface | JIS-BT 50 |
| Toolholder standard | DIN ISO 7388-2 JD/JF |
| Clamping diameter D1 | 14 mm |
| D2 [mm] | 34.0 |
| D6 [mm] | 27.0 |
| Projecting length L1 [mm]/[inch] | 200 mm / 7.9" |
| L2 [mm] | 48.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 162.0 |
| G | M10x1 |
| Min. torque [Nm] | 180.0 |
| Weight [kg] | 3.9 |
| Coolant-proof | yes |
Run-out accuracy
≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Data carriers
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Coolant supply
Coolant supply according to ISO 7388 JD/JF
Bores for form JF are sealed for transport
Length-setting screw
With adjustment screw for axial length adjustment
Balancing screw
With thread for balancing screws
Individual
Additional sizes and customized designs are available upon request