arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
CELSIO HSK-E 32 Ø5x60 Illustration similar

CELSIO HSK-E 32 Ø5x60

Heat shrinking toolholder

ID 210142

CELSIO HSK-E 32 Ø5x60, Toolholders
  • Heat shrinking toolholder
  • Series: CELSIO
  • Toolholder interface: HSK-E 32
  • Clamping diameter: 5 mm
  • Projecting length: 60 mm
  • Run-out accuracy: ≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
  • Min. torque: 8 Nm
Technology Heat shrinking toolholder
Series CELSIO
Toolholder interface HSK-E 32
Toolholder standard DIN 69893-5
Clamping diameter D1 5 mm
D2 [mm] 17.0
D6 [mm] 12.0
Projecting length L1 [mm]/[inch] 60 mm / 2.4"
L4 [mm] 40.0
Min. torque [Nm] 8.0
Weight [kg] 0.1
Coolant-proof yes
Standard length yes

Run-out accuracy
≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Data carriers
Bore for data carrier as an option

Toolholder changes
For automatic toolholder changes

Length-setting screw
With adjustment screw for axial length adjustment (except Ø 3, Ø 4 and Ø 5)

Balancing screw
With thread for balancing screws (except Ø 3, Ø 4 and Ø 5)

Individual
Additional sizes and customized designs are available upon request