arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
CELSIO SCAPTO C6 Ø14x120 Illustration similar

CELSIO SCAPTO C6 Ø14x120

Heat shrinking toolholder

ID 243444

CELSIO SCAPTO C6 Ø14x120, Toolholders
  • Heat shrinking toolholder
  • Series: CELSIO
  • Toolholder interface: SCHUNK CAPTO C6
  • Clamping diameter: 14 mm
  • Projecting length: 120 mm
  • Run-out accuracy: ≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
  • Min. torque: 180 Nm
Technology Heat shrinking toolholder
Series CELSIO
Toolholder interface SCHUNK CAPTO C6
Toolholder standard ISO 26623-1
Clamping diameter D1 14 mm
D2 [mm] 34.0
D6 [mm] 27.0
Projecting length L1 [mm]/[inch] 120 mm / 4.7"
L2 [mm] 47.5
L3 [mm] 10.0
L4 [mm] 95.5
G M10x1
Min. torque [Nm] 180.0
Weight [kg] 1.5
Coolant-proof yes
These product variants are suitable for both milling as well as turning centers

Run-out accuracy
≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Data carriers
Bore holes for data carriers according to DIN 69873

Toolholder changes
For automatic toolholder changes

Length-setting screw
With adjustment screw for axial length adjustment

Balancing screw
With thread for balancing screws

Individual
Additional sizes and customized designs are available upon request