RSS-R1
Wireless sensor system
ID 377700
This product has been discontinued and is no longer available.
Wireless sensor system RSS, Size: R1, FCC/IC approval
- Nominal voltage: 25 V
- Max. current: 500 mA
Technical details
System function | Receiver |
---|---|
Transmitter / receiver frequency [Hz] | 868.3 |
Protocol | Enocean Standard |
Number of switching outputs | 2 |
Number of antenna connections | 1 |
Min. ambient temperature [°C] | 0 |
Max. ambient temperature [°C] | 50 |
Power supply | DC |
Nominal voltage [V] | 25 |
Min. voltage [V] | 10 |
Max. voltage [V] | 30 |
Max. switching current per channel [mA] | 500 |
Antenna connection | SMA port |
Housing material | Plastic |
IP protection class | 20 |
Mounting | Top-hat rail |
CE | yes |
FCC/IC approval | yes |
The watchdog signal is a signal for monitoring the transmission pack between transmitter and receiver. If the receiver does not receive a signal for longer than the watchdog time set there, this can be read off an integrated LED and queried via a signal output.