SAT-W-R 400-600
Cube Tombstones
Ident.-Nr. 431151
Tombstone without clamping vises
Product features:
Product features:
- Cube tombstone with rough clamping surfaces
- Base Plate: 400 x 400 mm
- Tower dimensions: 260 x 260 x 600 mm
- Material: Cast iron EN-GJL-250
- Weight: 180 kg
Technische Details
| Palettengröße | 400 x 400 mm |
|---|---|
| Gewicht [kg] | 180.0 |
Lieferumfang
Aufspannturm, Deckel, Transportschrauben