ROTA-S plus 500-162 D8-SFG
Manual lathe chuck with quick jaw change
ID 814254
Standard manual lathe chucks
Product features:
Product features:
- 3-jaw wedge-bar chuck
- Jaw quick-change system
- Through-hole: 162 mm
- Spindle holder: ISO 702-2 No. 8
- Jaw interface: Angled serration
- Stroke per jaw: 12 mm
- Tooth pitch: 8.5 mm
- Max. clamping force: 270 kN
- Max. torque: 320 Nm
- Max. rotational speed: 1500 1/min
- Weight: 180 kg
Technical details
| Type de broche | ISO 702-2 |
|---|---|
| Taille de broche | Nr. 8 |
| Denture | Denture oblique |
| Vitesse de rotation max. [1/min] | 1500.0 |
| Force de serrage max. [kN] | 270.0 |
| Couple de rotation max. [Nm] | 320.0 |
| Course/mors [mm] | 12.0 |
| Pas de dent [mm] | 8.5 |
| Poids [kg] | 180.0 |
夹持力-RPM 图
夹持力-RPM 图
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- red
-
SHF 400
- brown
-
STF 400
- yellow
-
SFA 400
- green
-
所需的最小夹持力 Fspmin 33%
标配范围
卡盘、1 套带螺栓的基爪、卡盘安装螺栓、启动扳手、吊环螺栓和操作手册