THL-S plus 310 Z-Z
Steady Rests with lateral Cylinder
ID 825431
This product has been discontinued and is no longer available.
Learn more and get in touch here.
Standard steady rest
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2023-12-31
- Self-centering steady rest
- Hydraulic actuation
- Central lubrication
- Cylindrical rollers
- Clamping range: 20 - 165 mm
- Max. clamping force per roller: 10 kN
- Actuation pressure: 8 - 60 bar
- Centering accuracy: < 0.04 mm
- Repeat accuracy: < 0.007 mm
- Max. circumferential speed: 590 m/min
- Weight: 48 kg
Technical details
| Schmierungsart | Zentralschmierung |
|---|---|
| Laufrollen | zylindrisch |
| Min. Spann-Ø [mm] | 20.0 |
| Max. Spann-Ø [mm] | 165.0 |
| Min. Betriebsdruck [bar] | 8.0 |
| Max. Betriebsdruck [bar] | 60.0 |
| Max. Spannkraft pro Rolle [kN] | 10.0 |
| Zentriergenauigkeit [mm] | < 0.04 |
| Wiederholgenauigkeit [mm] | < 0.007 |
| Max. Umfangsgeschwindigkeit [m/min] | 590.0 |
| Gewicht [kg] | 48.0 |