ROTA NCR-F 200 Z170-KV
Power lathe chucks without through-hole
ID 860025
Standard power lathe chucks without through-hole
Product features:
Product features:
- 6-jaw compensation chucks
- Centrifugal force compensation system
- Pendulum compensation: 2+2+2 jaws oscillating in pairs
- Spindle holder: ISO 702-4 Nr. 6 (Z170)
- Jaw interface: Tongue and groove
- Stroke per jaw: 6 mm
- Piston stroke: 15 mm
- Pendulum compensation: ± 1 mm
- Max. clamping force: 50 kN
- Max. actuating force: 28 kN
- Max. rotational speed: 3500 1/min
- Weight: 17.5 kg
Technical details
| 主轴类型 | ISO 702-4 |
|---|---|
| 主轴尺寸 | Nr. 6 (Z170) |
| 细齿 | 十字槽 |
| 最大旋转速度 [1/min] | 3500.0 |
| 最大夹持力* [kN] | 50.0 |
| 最大启动力 [kN] | 28.0 |
| 行程/卡爪 [mm] | 6.0 |
| 活塞行程(H) [mm] | 15.0 |
| 摆动补偿 [mm] | ± 1 |
| 惯性矩 [kgm²] | 0.09 |
| 重量 [kg] | 17.5 |
夹持力-RPM 图
夹持力-RPM 图
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHF 160
- red
-
SFA 160
- yellow
-
SHF 160*
- purple
-
SFA 160*
- green
-
所需的最小夹持力 Fspmin 33%
标配范围
卡盘、T 型螺母或顶爪的安装螺栓、卡盘安装螺栓和操作手册