CELSIO JIS-BT 40 Ø3x90
Met hitte krimpende gereedschapshouder
ID 1458826
CELSIO JIS-BT 40 Ø3x90, Gereedschapshouders
- Met hitte krimpende gereedschapshouder
- Reeksen: CELSIO
- Scheidingvlak met de gereedschaphouder: JIS-BT 40
- Klemdiameter: 3 mm
- Uitstekende lengte: 90 mm
- Uitloopnauwkeurigheid: ≤ 0,003 mm gemeten in het klemboorgat (volgens DIN 69882-8)
- Balanceergraad: G2.5 bij 25.000 tpm of Umax < 1 gmm
- Min. draaimoment: 4 Nm
Technical details
| Technology | Heat shrinking toolholder |
|---|---|
| Series | CELSIO |
| Toolholder interface | JIS-BT 40 |
| Toolholder standard | DIN ISO 7388-2 JD/JF |
| Clamping diameter D1 | 3 mm |
| D2 [mm] | 17.0 |
| D6 [mm] | 12.0 |
| Projecting length L1 [mm]/[inch] | 90 mm / 3.5" |
| L4 [mm] | 63.0 |
| Min. torque [Nm] | 4.0 |
| Weight [kg] | 1.1 |
| Coolant-proof | yes |
| Standard length | yes |
Run-out accuracy
≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Data carriers
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Coolant supply
Coolant supply according to ISO 7388 JD/JF
Bores for form JF are sealed for transport
Length-setting screw
With adjustment screw for axial length adjustment (except Ø 3, Ø 4 and Ø 5)
Balancing screw
With thread for balancing screws (except Ø 3, Ø 4 and Ø 5)
Individual
Additional sizes and customized designs are available upon request