SRM 16-H-180-3-4P
ID 1468365
- Angle of rotation: 180 °
- End position adjustability: 3 °
- End position damping: hydr. damper
- Torque: 1 Nm
- No. of fluid feed-throughs: 4
技术细节
| 终端终点位置阻尼 | 液压减震器 |
|---|---|
| 旋转角度 [°] | 180 |
| 扭矩 [Nm] | 1.0 |
| 中间位置数量 | 无 |
| IP 防护等级 | 65 |
| 重量 [kg] | 0.9 |
| 流体消耗量(2×额定角度) [cm³] | 22.0 |
| 额定工作压力 [bar] | 6.0 |
| 最小工作压力 [bar] | 4.0 |
| 最大工作压力 [bar] | 6.5 |
| 连接软管直径 | 6 x 3.9 x 1.05 |
| 最低环境温度 [°C] | 5.0 |
| 最高环境温度 [°C] | 60.0 |
| 洁净室等级 ISO 14644-1 | 5 |
| 洁净室等级:ISO 14644-1 | 2015 |
| 重复精度 [°] | 0.06 |
| 中孔直径 [mm] | 10.5 |
| 最大允许质量惯性矩 [kgm²] | 0.08 |
| 力矩 My max. [Nm] | 19.0 |
| 最大轴向力 Fz max。 [N] | 1100.0 |
| 流体通路数量 | 4.0 |
| 流体通道的最小压力 [bar] | -0.8 |
| 流体通道的最大压力 [bar] | 8.0 |
| 介质通道的最大体积流量(6 bar 时) [l/min] | 120.0 |
| 带介质导孔的版本 | 是 |
尺寸和最大载荷
最大允许惯性 J*
尺寸和最大载荷
所示力矩和力为静态值,对于基本单元有效,可能会同时出现。必须进行节流,以确保出现旋转动作时不会发生撞击或弹跳现象。否则将缩短使用寿命。
最大允许惯性 J*
- X 轴:
- 回转时间
- Y 轴:
- 转动惯量
- X 轴顶部:
- 周期/小时
General notes about the series
Repeat accuracy
is defined as a distribution of the end position for 100 consecutive cycles.
Pinion position
is always shown in the left end position. The pinion rotates from here to the right in clockwise direction. The arrow makes the direction of rotation clear.
Pinion screw connection diagram
When setting a swivel angle smaller than 90°, the left end stop must be completely turned in. This means that the left end position has a screw connection diagram on the pinion which is clockwise turned by 90° compared to the main view, which shows a swivel angle of 180°.
Customized angle of rotation
More swivel angles are available on request.
Torque in the end positions
Please note that the final angular degrees (approx. 2°) before the end position can only be approached using the force of a single drive piston. For this reason, double actuated modules only have about half the rated torque available in this area.
Travel to the pneumatic middle position
is carried out using only half of the nominal torque.
Swiveling time
is the rotation time of pinion/flange around the nominal rotation angle. Valve switching times, hose filling times, or PLC reaction times are not included and are to be considered when cycle times are calculated.
Standard conditions
The technical data shown refers to an environment of 20 °C and atmospheric pressure.
Housing material
Aluminum (extruded profile)
Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].
Operating principle
Double piston rack and pinion principle
Scope of delivery
Swivel unit in the ordered variant, accessory kit (centering sleeves, O-rings for direction connection/detailed contents see operating manual) and safety information. Product-specific instructions can be downloaded at schunk.com/downloads-manuals.
Warranty
24 months
Service life characteristics
on request