CELSIO HSK-E 40 Ø16x60
Mandrin à frettage thermique
ID 26001170
CELSIO HSK-E 40 Ø16x60, Porte-outils
- Mandrin à frettage thermique
- Gammes: CELSIO
- Interface de porte-outils: HSK-E 40
- Diamètre de serrage: 16 mm
- Longueur de projection: 60 mm
- Concentricité: ≤ 0.003 mm mesuré dans l'alésage de serrage (selon DIN 69882-8)
- Qualité d'équilibrage: G2.5 à 25 000 tr/min ou Umax < 1 gmm
Technical details
| Technologie | Mandrin à frettage thermique |
|---|---|
| Gammes | CELSIO |
| Interface de porte-outils | HSK-E 40 |
| Porte-outil standard | DIN 69893-5 |
| Diamètre de serrage D1 | 16 mm |
| D2 [mm] | 34.0 |
| D6 [mm] | 27.0 |
| Porte à faux L1 [mm]/[pouce] | 60 mm / 2.4" |
| L2 [mm] | 50.0 |
| L4 [mm] | 40.0 |
| Poids [kg] | 0.4 |
| Étanche au liquide d'arrosage | Oui |
Run-out accuracy
≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Data carriers
Bore for data carrier as an option
MQL (Minimal Quantity Lubrication)
Design suitable for MQL operations available on request
Toolholder changes
For automatic toolholder changes
Length-setting screw
Without adjustment screw for axial length adjustment
Balancing screw
With thread for balancing screws
Individual
Additional sizes and customized designs are available upon request