TENDO SPW Ø1 1/4"
Pièce de test de la force de serrage
ID 9646217
TENDO SPW Ø1 1/4", Pièce de test de la force de serrage
- Diamètre: 1 1/4"
- Longueur L1: 93 mm
Technical details
| D1 | 1 1/4" |
|---|---|
| L1 [mm] | 93.0 |
| Weight [kg] | 0.534 |
On request, you can order a clamping force test shaft for TENDO E compact Ø 16, TENDO E compact HSK-F 63, TENDO P HSK-F 63 and TENDO WZS