arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TCU-P-200-3-OV Illustration similar

TCU-P-200-3-OV

ID 324865

Delivery time on request
Tolerance compensation unit TCU-P, Size: 200, Without locking, Direct connection to*: PGN-plus 200

  • Force Fd max.: 5000 N
Locking Without locking
Hardness of the elastomer [Shore] 68.0
Deflection X [°] ± 1
Deflection Y [°] ± 2
Deflection Z [°] ± 1.5
Weight [kg] 1.0
Min. ambient temperature [°C] -10.0
Max. ambient temperature [°C] 90.0
Max. force Fd [N] 5000.0
Direct connection to* PGN-plus 200
Length X [mm] 100.0
Width Y [mm] 154.0
Moment Mx max. [Nm] 200.0
Moment My max. [Nm] 80.0
Moment Mz max. [Nm] 140.0
*also suitable for other grippers with the same screw connection diagram

General notes about the series

Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.

Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.

Monitoring
by magnetic switch

Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].

Material
Elastomer material

Housing
Aluminum alloy

Scope of delivery
Robot-side mounting screws

Warranty
24 months