SWO-K26-A
Electric feed-through module
ID 9937799
Inquire now
This product can only be requested online.
Electric feed-through module SWO-E, Size: K26, Quick-change adapter, Adapter side
- Number of electrical feed-throughs: 26
Technical details
| Suitable on | Quick-change adapter |
|---|---|
| Screw connection diagram | K |
| Transmission type | Signal |
| Weight [kg] | 0.08 |
| Min. ambient temperature [°C] | 5.0 |
| Max. ambient temperature [°C] | 60.0 |
| Protection class IP | IP65 (only when connected) |
| Number of pin contacts | 26.0 |
| Nominal current [A] | 3.0 |
| Direct current [V DC] | 50.0 |
| Electrical connection | Amphenol PT bayonet lock socket, 26 pins |
| Electrical connection outlet | radial |
| Special properties | - |
General notes about the series
Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.
Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.