arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
FTRS422-AXIA130 SI-2000-125 Illustration similar

FTRS422-AXIA130 SI-2000-125

Force/torque sensor

ID 1512783

Available on request
Inquire now
This product can only be requested online.
Force/torque sensor FT-AXIA, Size: 130, EtherCAT, Ethernet, RS-422, RS-485

  • evaluation via: serial interface (RS-422)
  • Measuring range Fx, Fy: ± 2000 N
  • Measuring range Fz: ± 4000 N
  • Measuring range Mx, My: ± 125 Nm
  • Measuring range Mz: ± 125 Nm
  • IP protection class: 67
evaluation via serial interface (RS-422)
Housing material Aluminum
Sensor cable 5 m, M12 connector on an M12 connector
Control line Y distributor 4 m, M12 plug on RJ-45 plug and 3-pin power supply (open wire strand)
Weight [kg] 0.86
Calibration 1 SI-2000-125
Measuring range Fx, Fy [N] ± 2000
Measuring range Fz [N] ± 4000
Measuring range Mx, My [Nm] ± 125
Measuring range Mz [Nm] ± 125
Overload Fx, Fy [N] ± 10000
Overload Fz [N] ± 20000
Overload Mx, My [Nm] ± 620
Overload Mz [Nm] ± 620
Resonant Frequency Fx, Fy, Mz [Hz] 2500.0
Resonant Frequency Fz, Mx, My [Hz] 4000.0
Resolution Fx, Fy [N] 0.625
Resolution Fz [N] 0.625
Resolution Mx, My [Nm] 0.025
Resolution Mz [Nm] 0.025
IP protection class 67
Diameter D [mm] 130.0
Height Z [mm] 39.2

General notes about the series

Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.

Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.

Measuring accuracy
< 2% of the upper limit value of the measuring range at 22 °C

evaluation via
EtherCAT, Ethernet, RS-422, RS-485

Warranty
12 months