LM 300-H450
ID 314101
- Max. slag: 450 mm
Technische gegevens
| Slag [mm] | 450.0 |
|---|---|
| kracht voor uitschuiven [N] | 753.0 |
| kracht voor inschuiven [N] | 633.0 |
| Rondloopnauwkeurigheid [mm] | 0.02 |
| Diameter zuiger [mm] | 40.0 |
| Diameter stang [mm] | 16.0 |
| Min. werkdruk [bar] | 3.0 |
| Max. werkdruk [bar] | 8.0 |
| Nominale werkdruk [bar] | 6.0 |
| Cilindervolume/10 mm per dubbele slag [cm³] | 12.57 |
| Totale lengte [mm] | 1024.0 |
| IP-beschermklasse | 40 |
| Min. omgevingstemperatuur [°C] | 5.0 |
| Max. omgevingstemperatuur [°C] | 60.0 |
| Cleanroomklasse ISO 14644-1 | 6 |
| Cleanroomklasse ISO 14644-1 | 1999 |
| Gewicht [kg] | 15.65 |
| Aandrijfconcept | Cilinders met zuigerstang |
| Lengte X [mm] | 1024.0 |
| Breedte Y [mm] | 90.0 |
| Hoogte Z [mm] | 85.0 |
| Moment Mx max. [Nm] | 246.0 |
| Moment My max. [Nm] | 279.0 |
| Moment Mz max. [Nm] | 139.5 |
| Speling N (voor momentbelasting) [mm] | 64.5 |
| max. axiale kracht Fz max. [N] | 2125.0 |
Afmetingen en maximaal toegelaten belasting
Afmetingen en maximaal toegelaten belasting
De opgegeven waarden voor kracht en moment zijn de maximumwaarden voor enkele belasting. Als er meer dan één waarde voor kracht en/of moment gelijktijdig voorkomt, kan de toepassing met behulp van de TOOLBOX worden berekend. De kracht Fy kan alleen met behulp van de Toolbox worden berekend.
General notes about the series
Repeat accuracy
is defined as a distribution of the end positions for 100 consecutive cycles.
Travel times
are pure movement times of the slide or the base body. Valve switching times, hose filling times, or PLC reaction times are not a part of this and are to be considered when cycle times are calculated.
Stroke
is the maximum nominal stroke of the unit. It can be shortened on both sides by the shock absorbers.
Layout or control calculation
For configuration or control calculation of the units, we recommend to use our Toolbox software, which is available online. Verifying the sizing of the selected unit is absolutely necessary, as otherwise overloading may occur.
Ambient conditions
The modules are mainly designed for the use in clean ambient conditions. Please note that the life time of the modules can shorten if they are used in harsh ambient conditions, and that SCHUNK cannot assume liability in such cases. Please contact us for assistance.
Housing material
Aluminum alloy, anodized
Guidance
Backlash-free, pre-loaded cross roller guide
Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].
Scope of delivery
Shock absorber and driver for proximity switch
Warranty
24 months
Service life characteristics
on request