arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ERT 100-40-B-N-D-N Illustration similar

ERT 100-40-B-N-D-N

ID 1529422

Universal rotary unit ERT, Size: 100, electrical, without feed-through, with holding brake, Stroke measuring system interface: DRIVE-CLiQ, Angle of rotation: > 360 °, Middle position: freely programmable

  • Torque: 14 Nm
  • Power supply: 560 V
  • IP protection class: 40
Nominal torque [Nm] 14.0
Peak torque [Nm] 51.0
Max. rotational speed [1/min] 350.0
Max. permissible mass moment of inertia [kgm²] 0.57
Repeat accuracy [°] 0.01
Axial run-out [mm] 0.05
Run-out accuracy [mm] 0.05
Weight [kg] 8.8
Min. ambient temperature [°C] 5.0
Max. ambient temperature [°C] 40.0
IP protection class 40
Moment holding brake [Nm] 17.0
Force Fx max. [N] 890.0
Force Fz max. [N] 890.0
Length X [mm] 235.0
Width Y [mm] 190.0
Height Z [mm] 108.0
Moment My max. [Nm] 48.0
Intermediate circuit voltage [V] 560.0
Nominal current [A] 2.41
Max. current [A] 7.61
Encoder system Encoder (absolute)
Stroke measuring system interface DRIVE-CLiQ
SIL certification not certified
The peak torques serve as short-term drive reserves when accelerating and delaying.

General notes about the series

Stroke measuring system
Motor-feedback system for absolute measurement, single-turn version, with the HIPERFACE®, HIPERFACE DSL® and DRIVE-CLiQ interfaces

Swiveling times
The swiveling times are purely the times when the module moves from rest position to rest position. Delays caused by the PLC or the drive controller are not included and to be taken into consideration when determining cycle times. Load-dependent rest periods may have to be included in the cycle time.

Layout or control calculation
Verifying the sizing of the selected unit is necessary, since otherwise overloading can result. Please contact us for assistance.

Repeat accuracy
The repeat accuracy is defined as the spread of the target position after 100 consecutive positioning cycles.

Ambient conditions
The modules are primarily designed for the use in clean to slightly contaminated environments. Please note that the life time of the modules can shorten if they are used in harsh ambient conditions, and that SCHUNK cannot assume liability in such cases.

Safety notes
Caution: Magnetic field! This particularly applies for persons with implanted medical devices, such as pacemakers, hearing aids, etc.

Nominal currents
The rated currents can be permanently actuated. With regard to all the currents which are ranging above the nominal current up to the maximum current, the notes of the individual product documentation has to be respected.

Housing material
Cast aluminum, powder-coated

Drive
Torque motor, 3-phase

Stroke measuring system
Contactless, magnetic measuring system in absolute version; with HIPERFACE® and DRIVE-CLiQ interfaces.

Drive controller
Consultation on parameter settings for drive controllers from BOSCH (IndraDrive, IndraDrive CS) and Siemens (Sinamics S120). Provision of motor data sheets for other drive controllers. Commissioning support on request.

Scope of delivery
Accessory kit with centering sleeves, safety information (product-specific instructions are available online)

Warranty
24 months

Service life characteristics
on request