KMR HSK 50
Chladící trubice
ID 9799138
KMR HSK 50, Kühlmittelrohre
- Für Schnittstelle: HSK 50
- Durchmesser: 10 mm
- Gewinde: M16x1
Technical details
| For interface | HSK 50 |
|---|---|
| D1 [mm] | 10.0 |
| L1 [mm] | 9.5 |
| L2 [mm] | 33.0 |
| G | M16x1 |
| Weight [kg] | 0.018 |
HSK design with two O-rings - axially sealed - according to DIN 69895