arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGWB-B 125-82-40

SGWB-B 125-82-40

Reversal jaws

Ident.-Nr. 1395495

System jaws, standard

Product features:
  • Reversal jaw, movable
  • Interface 1: W-125-1
  • Interface 2: W-125-2
  • Suitable for: KSG 125
Technical data:
  • Dimensions: 125 x 82 x 40 mm
  • Weight: 2.5 kg
Breite [mm] 125.0
Tiefe [mm] 82.0
Höhe [mm] 40.0
Gewicht [kg] 2.5

Lieferumfang
Systembacke, Befestigungsschrauben; ohne Aufsatzbacken