arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGWB-G3-B 125-57-27

SGWB-G3-B 125-57-27

Reversal jaws grip

ID 1494299

In stock
System jaws, standard

Product features:
  • Reversal jaw grip, movable
  • Quick-change jaw
  • Suitable for: KSX-C2 125
Technical data:
  • Dimensions: 125 x 57 x 27 mm
  • grip step: 3 mm
  • Weight: 0.9 kg
Largura [mm] 125.0
Profundidade [mm] 57.0
Altura [mm] 27.0
Pacote unidade
Peso [kg] 0.9

Escopo de fornecimento
Castanha do sistema