arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
HS 13 Vergelijkbare illustratie

HS 13

Kleminserts

ID 1525007

Delivery time on request
HS 13, Kleminserts
  • Hoogte H: 16 mm
  • Diameter D: 12.7 mm
  • Draad G: M6
  • Materiaal: HSS
  • Leveringseenheid: 1 set = 10 stuks
Height H [mm] 16.0
Diameter D [mm] 12.7
Thread G M6
Max. load force [kN] 10.0
Material HSS
Delivery unit 1 set = 10 pieces
Maximum loading force values are valid if all tips are gripping.