STG 250
TANDEM accessories
ID 402316
Clamping force block accessories
Product features:
Product features:
- Clamping bar for quick-change jaws
- Hardened version, grip serrated clamping steps
- Suitable for: WTG-A 250
- Dimensions: 140 x 36 x 18 mm
- Weight: 0.7 kg
技术细节
| 宽度 [mm] | 140.0 |
|---|---|
| 高度 [mm] | 18.0 |
| 深度 [mm] | 36.0 |
| 适用于 | 250 |
| 重量 [kg] | 0.7 |
标配范围
夹持杆、紧固螺栓