arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
WTR-A 250

WTR-A 250

Quick-change jaws

ID 1479316

In stock
Standard chuck jaws

Product features:
  • Top jaw blank
  • Quick-change jaw
  • Suitable for: TANDEM BWA vise size 250
Technical data:
  • Dimensions: 118 x 124,8 x 52 mm
  • Material: 16MnCr5
  • Weight: 6.5 kg
Largeur [mm] 124.8
Hauteur [mm] 52.0
Matière 16MnCr5
Compatible avec 250
Poids [kg] 6.5

Etendue de la livraison
Mors à changement rapide