GBP 40-22-7.7
Ground jaw
ID 490559
标准型顶爪
产品特性:
产品特性:
- 卡爪,磨制
- 接口 1: W-40-2
- 尺寸: 40 x 22 x 7,7 mm
- 重量: 0.05 kg
Technical details
| Width [mm] | 40.0 |
|---|---|
| Depth [mm] | 7.7 |
| Height [mm] | 22.0 |
| Bundle | piece |
| Weight [kg] | 0.05 |
Scope of delivery
Top jaw, fastening screws