arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GBP 90-22-7.7

GBP 90-22-7.7

Geslepen klauw

ID 490573

Delivery time on request
Bovenste klemmen, standaard

Productkenmerken
  • Klauw, geslepen
  • Interface 1: W-90-2
Technische gegevens
  • Afmetingen: 90 x 22 x 7,7 mm
  • Gewicht: 0.11 kg
Breedte [mm] 90.0
Diepte [mm] 7.7
Hoogte [mm] 22.0
Bundel stuk
Gewicht [kg] 0.11

Levering
Bovenklem, bevestigingsschroeven