SGAB-F 125-B
Standard chuck jaws
ID 1522411
SGAB-F 125-B, Standard chuck jaws
Product features:Tools:
Product features:Tools:
Technical details
Product group | Standard chuck jaws |
---|---|
Interface | RÖHM, ATORN |
Chuck jaw type | fixed |
Width B [mm] | 125.0 |
Height H1 [mm] | 39.8 |
Height H2 [mm] | 22.0 |
Length L [mm] | 94.0 |
Hole spacing b [mm] | 88.0 |
Hole spacing c [mm] | 80.0 |
m/set [kg] | 2.5 |