arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
국가 선택을 변경하여 선택하면 귀하의 지역과 관련된 제품, 서비스 및 담당자에 대한 정보를 확인할 수 있습니다.
EGP

EGP

Pinces pour petites pièces
Pince parallèle à 2 doigts électrique, avec mors de base guidés par roulement à billes

Advantages – Your benefits

  • Highest performance density
    for the use of smaller grippers sizes
  • Control via digital I/O
    for easy commissioning and rapid integration into existing systems.
  • Two to four stage adjustable gripping force
    for simple adaption to sensitive workpieces
  • Backlash-free, pre-loaded cross roller guide
    for precise gripping with nearly constant force for all permissible finger lengths
  • Very high maximum cycles per minute
    for highest productivity
  • Compact dimensions
    for minimal interfering contours in the application
  • Proven a thousand times MPG-plus basis
    for equal gripping forces and strokes with identically high efficiency
  • Brushless DC servomotor
    for almost wear-free use and a long service life
  • Control via IO-Link
    Enables pre-positioning of the gripper finger and evaluation of the gripper condition as well as the adjustability of special gripping modes.
  • NEW: food-grade lubrication
    as a solution for an easy entry into medical technology, lab automation, pharmaceutical and food industry

Options and special information

  • Manually adjustable gripping force
    With an integrated rotary switch, the gripping force can be adjusted in two stages for the EGP 25 to 100% and 50%, and in four stages for EGP 40, 50 and 64 to 100%, 75%, 50%, and 25%.
  • Version with IO-Link
    The integration of IO-Link makes it possible to adjust the gripping force, to pre-position the gripper fingers and to evaluate the gripper status.
  • New! Gripping modes with IO-Link
    In addition to a cycle time-optimized gripping mode (FastGrip), the IO-Link version also offers a gripping mode with pulse reduction of the gripping force (SoftGrip) for gripping fragile workpieces.
  • Speed version S
    for faster closing and opening times due to the use of a different gear ratio. The option of a gripping force adjustment is no longer available.
  • Optional status monitoring via external sensor system
    The status of the gripper can be monitored by external senors.
  • Optional adapter plates
    Space saving, front-end fastening of the gripper is enabled by optional adapter plates.
  • KA connection cable
    Connection cables with an angled or a straight female connector can be ordered in various lengths to connect the gripper with the power supply and higher-level control system.
  • Food-grade lubrication
    The product contains food-compliant lubricants as standard. The requirements of standard EN 1672-2:2020 are not fully met. The relevant NSF certificates are available at https://info.nsf.org/USDA/Listings.asp using the lubricant information in the operating manual. Components such as rolling bearings, linear guides, or shock absorbers are not provided with food-compliant lubricants.