arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Modifica la selezione del Paese per visualizzare le informazioni su prodotti, servizi e persone di contatto pertinenti per la tua sede.
PGL-plus-P

PGL-plus-P

Garra universal
Garras paralelas universal de 2 dedos com grande curso da castanha, sistema de sensor integrado e alta capacidade de carga devido ao uso da guia multidentada
SCHUNK PGL-plus-P Application image

Flexible. Robust. Safe.

Universal gripper PGL-plus-P
Pneumatic gripper with safe, certified gripping force maintenance and integrated sensor system.

For those searching for a powerful yet versatile gripper, the new PGL-plus-P if the perfect choice. The pneumatic universal gripper offers a unique performance package of stroke, force and connectivity, making it perfectly suited for handling tasks where flexibility is required...

Contact us now!

The PGL-plus-P pneumatic universal gripper offers an exceptional performance range, in five sizes. Due to its large jaw stroke of 10 to 25 mm per finger, users can handle a wide range of parts with just one gripper.

Highlights:

  • Certified, reliable gripping force maintenance, GripGuard
  • Integrated sensor system
  • Long jaw stroke for flexible workpiece handling
  • Sealing according to IP 64 for use in dirty environments

Safety in system designs

With the PGL-plus-P, you can increase the safety of your application - and expand the range of uses at the same time. It is the first pneumatic gripper to offer certified, safe gripping force maintenance with GripGuard. In the event of pressure loss, at least 80% of the nominal gripping force is maintained, while uncontrolled jaw movements are excluded. This protects operators, prevents workpiece losses in the event of an emergency or malfunction and increases process reliability. This reduces the effort and expenditure required to ensure CE conformity and cuts down the risk analysis of your entire system.

PGL-plus-P FGR Application image SCHUNK

Sensor systems with the highest precision​

The integrated IO-Link sensor technology increases the performance of the pneumatic gripper and eliminates the need for external sensors, which in turn reduces the cost of procurement, commissioning and servicing. It detects the finger position over the entire stroke and distinguishes workpieces with high precision - ideal for large part ranges. There are two operating modes to choose from: IO-Link or SIO mode. With "Gripping Point Mode" and "Gripping Range Mode", you can program workpiece positions and
areas simply and quickly.

SCHUNK PGL-plus-P Application image