KA GLN0804-LK-00500-A
cable
ID 307767
Connection cables, Plug-in connection size: M8, Straight socket
- Connection: M8
- Number of wires: 4
- Cable length: 5 m
- Max. current: 4 A
Technical details
| Connection sensor side | Straight socket |
|---|---|
| Thread sensor sided | M8 |
| Angled connector, sensor side [°] | 0 |
| Connector control cabinet side | open wire strands |
| Angle control cabinet sided [°] | 0 |
| Number of wires | 4.0 |
| Wire cross section [mm²] | 0.34 |
| Max. current per wire [A] | 4.0 |
| Max. current [A] | 4.0 |