SLH 55-0840
pillar assembly system hollow pillar
ID 313769
pillar assembly system hollow pillar SLH, Size: 55
- Length: 840 mm
Technical details
| Material | Steel |
|---|---|
| Length [mm] | 840.0 |
| pillar diameter [mm] | 55.0 |
ID 313769
| Material | Steel |
|---|---|
| Length [mm] | 840.0 |
| pillar diameter [mm] | 55.0 |