arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
UZB 64 Illustration similar

UZB 64

Universal intermediate jaw

ID 300042

In stock
Universal intermediate jaw UZB, Size: 64, Finger interface: PGN-plus 64

  • Grid dimension: 1.5 mm
  • Max. adjustment travel: 33 mm
Max. adjustment travel [mm] 33
Grid dimension [mm] 1.5
Weight [g] 110.0
Max. permissible loading torque [Nm] 16.0
Max. perm. force Fx [N] 300.0
The slide of the UZB-S universal intermediate jaw is available from unit size 80 as an individual component. Removal of the slide is not possible for smaller sizes.