EZU 40-EC-M-B
ID 1582152
- 片側ストローク: 40 mm
- 最小把持力: 900 N
- 最大把持力: 3600 N
- 電源: 24 V
- 最高周囲温度: 55 °C
技術的詳細
| 片側ストローク [mm] | 40.0 |
|---|---|
| 最小把持力 [N] | 900.0 |
| 最大把持力 [N] | 3600.0 |
| 最小把持力の維持 [%] | 80 |
| 最大把持力の維持 [%] | 100 |
| 最大許容フィンガー長 [mm] | 160.0 |
| 最大許容重量/フィンガー [kg] | 1.4 |
| 繰り返し精度 (グリッピング) [mm] | 0.02 |
| 繰り返し精度 (位置決め、一方向) [mm] | 0.05 |
| 繰返し精度 (位置決め、双方向) [mm] | 0.15 |
| 閉時間 [s] | 1.0 |
| 開時間 [s] | 1.0 |
| 最大速度 (位置決め) [mm/s] | 25.0 |
| 最大加速度 [mm/s²] | 150.0 |
| 重量 [kg] | 7.43 |
| 最低周囲温度 [°C] | 5.0 |
| 最高周囲温度 [°C] | 55.0 |
| IP 保護等級、電子機器 | 67 |
| IP保護等級、ガイド/ベースジョー | 40 |
| クリーンルーム等級 ISO 14644-1 | 5 |
| クリーンルーム等級: ISO 14644-1 | 2015 |
| 公称電圧 [V] | 24.0 |
| 通信インターフェース | EtherCAT |
| BasicGrip公称消費電流 [A] | 0.82 |
| BasicGrip最大消費電流 [A] | 1.99 |
| StrongGrip公称消費電流 [A] | 2.75 |
| StrongGrip最大消費電流 [A] | 5.29 |
| 論理公称消費電流 [A] | 0.16 |
| 論理最大消費電流 [A] | 0.2 |
| モーメント Mx 最大 [Nm] | 65.0 |
| トルク My 最大 [Nm] | 105.0 |
| モーメント Mz最大 [Nm] | 80.0 |
| 最大軸方向力 Fz (最大) [N] | 1600.0 |
寸法と最大荷重
把持力維持機構ありバージョン
把持力維持なしバージョン
寸法と最大荷重
負荷トルクと荷重は各ベースジョーに適用される値を示し、また各負荷が同時に発生しても構いません。
把持力維持機構ありバージョン
- X 軸:
- フィンガー長
- Y 軸:
- 把持力
把持力維持なしバージョン
- X 軸:
- フィンガー長
- Y 軸:
- 把持力
General notes about the series
Gripping force
is the arithmetic sum of the individual force applied to each jaw at distance P (see illustration).
Repeat accuracy (gripping)
defined as the spread of the actual position per jaw during 100 consecutive closing or opening movements on a rigid workpiece or a fixed stop under constant conditions.
Repeat accuracy (positioning, unidirectional)
defined as the spread of the actual position per base jaw during 100 consecutive movements to a target position from the same direction under constant conditions.
Repeat accuracy (positioning, bi-directional)
defined as the distribution of the actual position per base jaw during 100 consecutive movements to a target position from both directions under constant conditions.
Finger length
is measured from the reference surface as the distance P in direction to the main axis.
Closing and opening times (positioning)
Closing and opening times are only the movement times of the fingers at max. speed, max. acceleration with observance of the maximum permissible masses per finger and refer to 50% of the available stroke per jaw in the basic version.
Max. speed (positioning) and max. acceleration
is the speed and acceleration acting on each jaw.
Housing material
Aluminum alloy, anodized
Base jaw material
Steel, corrosion-protected
Warranty
24 months or 5 million cycles BasicGrip / 3 million cycles StrongGrip (one cycle consists of a complete gripping process: "Open gripper" and "Close gripper")
Scope of delivery
Gripper including safety information and accessory kit with centering sleeves for gripper and finger mounting. Product-specific instructions and software can be downloaded at schunk.com/downloads-manuals and schunk.com/downloads-software.