arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
EGM-B-Q-50-2x2

EGM-B-Q-50-2x2

ID 306371

Ready for shipment in 11 working days
Magnetic gripper EGM, electrical

  • Magnet type: Bipol
  • Pole form: square
  • Pole width: 50 mm
  • Number of poles, pole arrangement: 2 x 2
  • Communication interface: digital I/O
  • Power supply: 400 V AC
  • Max. total current: 32 A
  • Number of poles: 4
  • Magnet area: 100 cm²
  • Magnetic circuit: 9.5 A
  • Max. ambient temperature: 50 °C
Weight [kg] 12.0
Number of poles 4.0
Magnet area [cm²] 100.0
Minimum workpiece thickness [mm] 14.0
Payload for horizontal magnet surface [kg] 175.0
Payload for vertical magnet surface [kg] 70.0
Max. activations/minute [1/min] 8.0
Module temperature increasement in case of 5 activations/minute [°C] 30.0
Module temperature increasement in case of 15 activations/minute [°C] 68.0
IP protection class 52
Current consumption upon activation/deactivation [A] 9.5
Length X [mm] 170.0
Width Y [mm] 150.0
Height Z [mm] 61.0
Magnet controller type ECG 02
Nominal voltage [V AC] 400.0
Max. current [A] 32.0
Max. number of modules per controller 7.0

Operating principle
Magnetization of permanent magnets

Housing material
Steel

Base jaw material
Steel

Actuation
Electrical current pulse for activation and deactivation of the system

Warranty
24 months

Service life characteristics
on request

Scope of delivery
Accessory kit with centering sleeves