arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
RP 1216-X-H Illustration similar

RP 1216-X-H

Rotary gripping module with parallel gripper

ID 313246

Delivery time on request
Rotary gripping module with parallel gripper RP, Size: 1216, pneumatic, with gripping force maintenance: IS, Shock absorber version: hard, Rotation adapter version

  • Stroke per jaw: 3 mm
  • Angle of rotation: 190 °
  • Opening force: 130 N
  • Torque: 0.38 Nm
Stroke per jaw [mm] 3.0
Opening force [N] 130.0
Min. spring force [N] 40.0
Torque [Nm] 0.38
Angle of rotation [°] 190
Recommended workpiece weight [kg] 0.45
Air consumption for gripping [cm³] 1.1
Air consumption for swiveling [cm³] 4.8
Weight [kg] 0.64
Nominal operating pressure [bar] 6.0
Max. operating pressure [bar] 8.0
Min. operating pressure for gripping [bar] 5.0
Min. operating pressure for swiveling [bar] 3.0
Closing time [s] 0.025
Opening time [s] 0.015
Max. permissible finger length [mm] 50.0
Max. permissible weight per finger [kg] 0.1
IP protection class 40
Min. ambient temperature [°C] 5.0
Max. ambient temperature [°C] 60.0
Repeat accuracy for gripping [mm] 0.02
Repeat accuracy for swiveling [°] 0.049
Length X [mm] 117.0
Width Y [mm] 43.0
Height Z [mm] 122.0
Moment Mx max. [Nm] 5.0
Moment My max. [Nm] 10.0
Max. axial force Fz max. [N] 100.0
Rotation adapter version yes

General notes about the series

Gripping force
is the arithmetic sum of the individual force applied to each jaw.

Pinion position
is always shown in the left end position. The pinion rotates from here to the right in clockwise direction. The arrow makes the direction of rotation clear.

Pinion screw connection diagram
When setting a swivel angle smaller than 90°, the left end stop must be completely turned in. This means that the left end position has a screw connection diagram on the pinion which is clockwise turned by 90° compared to the main view, which shows a swivel angle of 180°.

Finger length
measured from the screw surface of the base jaw in the direction of the main axis. Failure to comply with the max. permissible finger length will result in increased wear.

Layout or control calculation
For configuration or control calculation of the units, we recommend to use our Toolbox software, which is available online. Verifying the sizing of the selected unit is absolutely necessary, as otherwise overloading may occur.

Operating principle
Combination of rack and pinion with double piston drive

Housing material
Aluminum alloy, anodized

Base jaw material
Steel

Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].

Warranty
24 months

Scope of delivery
Completely ready for operation without bracket for proximity switch and without proximity switch

Gripping force maintenance
possible by using the version with mechanical gripping force maintenance or pressure maintenance valve SDV-P