arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
MMS 22-IOL-M12 Illustration similar

MMS 22-IOL-M12

Programmable magnetic switches

ID 315835

In stock
Programmable magnetic switch MMS 22-IO link, Teach function

  • Cable length: 31 cm
  • Electrical connection: M12 connector, 4-pin
  • Nominal voltage: 24 V
Measuring principle magnetic
Number of switching points Analog (IO-Link)
Teach function yes
Linearity [%] 15
Repeat accuracy R of final value maximum ±3%
Min. ambient temperature [°C] 5.0
Max. ambient temperature [°C] 55.0
LED display in sensor yes
Response time/type. Switching time [ms] 6.0
Communication interface IO-Link
Specification V1.1
Transmission rate COM2
Port Class A
Nominal voltage [V] 24.0
Min. operating voltage [V] 18.0
Max. voltage [V] 30.0
Max. ripple (% of Ue) <2 % Vss
Type of voltage DC
Nominal current [mA] 15.0
Short circuit protection yes
Protected against polarity reversal yes
Housing material GV-5H (PA), black
Cable connector/cable end M12 connector, 4-pin
Cable length [cm] 31.0
Cable diameter [mm] 2.55
Cable design (wire cross section/number of wires) 4x 0,05mm2
Cable sheath material PUR
Weight [g] 12.0
IP protection class 67
Protection class III
Drilling emulsion resistance * yes
*Tested cutting emulsions: r.rhenus TU 43P, Motorex Swisscool Magnum UX 550 and Oemeta 760 (1008339).