KSH-F plus 100
Hydraulic clamping force blocks with centric clamping as well as fixed jaw clamping
ID 405240
This product is being discontinued and will only be available for a limited period of time.
Alternative products:
Hydraulic clamping force block standard
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2023-12-31
- Replaced by: 1463177
- With fixed jaw
- Standard stroke
- Standard version
- Dimensions: 100 x 100 x 74,2 mm
- Max. clamping force: 18 kN
- Stroke per jaw: 4 mm
- Max. jaw height: 60 mm
- Repeat accuracy: 0.01 mm
- Max. operating pressure: 60 bar
- Weight: 5 kg
Technical details
Stroke per jaw [mm] | 4.0 |
---|---|
Clamping force [kN] | 18.0 |
Max. pressure [bar] | 60.0 |
Repeat accuracy of vise [mm] | 0.01 |
Max. jaw height [mm] | 60.0 |
Oil consumption per double stroke [cm³] | 30.0 |
Closing/opening time [s] | 1.0 |
Weight [kg] | 5.0 |
Scope of delivery
Clamping force block, mounting screws, cover plugs, clamping sleeves, fitting screws, operating manual