ROTA NCA 160-32 Z100-SV90°
Sealed 3-jaw power lathe chuck
ID 1342599
This product has been discontinued and is no longer available.
Alternative products:
Standard power lathe chucks with through-hole
- End-of-sales date: 2024-01-31
- 3-jaw wedge-hook chuck
- Sealed design
- Through-hole: 32 mm
- Spindle holder: ISO 702-4 Nr. 4 (Z100)
- Jaw interface: 1/16" x 90° Nut 10H7
- Stroke per jaw: 4 mm
- Piston stroke: 15 mm
- Max. clamping force: 45 kN
- Max. actuating force: 20 kN
- Max. rotational speed: 5500 1/min
- Weight: 11.5 kg
Technical details
| Type de broche | ISO 702-4 |
|---|---|
| Taille de broche | Nr. 4 (Z100) |
| Denture | 1/16" x 90° |
| Vitesse de rotation max. [1/min] | 5500.0 |
| Force de serrage max. [kN] | 45.0 |
| Force d'actionnement max. [kN] | 20.0 |
| Course/mors [mm] | 4.0 |
| Course du piston (H) [mm] | 15.0 |
| Moment d'inertie [kgm²] | 0.04 |
| Poids [kg] | 11.5 |
Diagramme de la force de serrage/vitesse de rotation
Diagramme de la force de serrage/vitesse de rotation
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHB-FR 130
- red
-
SWB-FR 132
- green
-
Force de serrage minimale requise Fspmin 33%