arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
CC ER 11 Ø4.5-5 Illustration similar

CC ER 11 Ø4.5-5

ER collets

ID 280108

Availability on demand
CC ER 11 Ø4.5-5, ER collets
  • DIN ISO 15488-B (ER/ESX)
  • For clamping diameter: Ø4.5 - 5
  • Diameter: 5 mm
  • Length L1: 18 mm
  • Run-out accuracy: ≤ 0.005 mm
D3 [mm] 11.5
L1 [mm] 18.0
For ER 11
For clamping diameter Ø4.5 - 5
Weight [kg] 0.034
D2 [mm] 11.0
ER collet standard DIN ISO 15488-B