CELSIO SVL-20 Ø8x160
Heat Shrinking Extensions
ID 208971
CELSIO SVL-20 Ø8x160, Heat Shrinking Extensions
- CELSIO SVL
- Without adjustment screw
- Clamping diameter: 8 mm
- Machine-side clamping diameter: 20 mm
- Overall length: 160 mm
- Run-out accuracy: ≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
- Min. torque: 52 Nm
Technical details
| Technology | Heat Shrinking Extensions |
|---|---|
| Series | CELSIO SVL |
| Toolholder interface | SVL-20 |
| Clamping diameter D1 | 8 mm |
| D5 | 20 mm |
| D6 [mm] | 14.0 |
| Overall length L [mm] | 160.0 |
| L2 [mm] | 26.0 |
| Min. torque [Nm] | 52.0 |
| Weight [kg] | 0.35 |
Version
Heat shrinking extension without adjusting screw
Run-out accuracy
≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
Length-setting screw
Without adjustment screw for axial length adjustment
Individual
Additional sizes and customized designs are available upon request