ROTA NCK plus 210-52 A6-SV60°
3-jaw power chuck with through-hole
ID 807221
This product has been discontinued and is no longer available.
Alternative products:
Standard power lathe chucks with through-hole
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2023-06-30
- 3-jaw wedge-hook chuck
- Through-hole: 52 mm
- Spindle holder: ISO 702-1 Nr. 6
- Jaw interface: 1,5 mm x 60° Nut 14H7
- Stroke per jaw: 3.7 mm
- Piston stroke: 16 mm
- Max. clamping force: 84 kN
- Max. actuating force: 34 kN
- Max. rotational speed: 4800 1/min
- Weight: 22 kg
Technical details
Spindle type | ISO 702-1 |
---|---|
Spindle size | Nr. 6 |
Serration | 1.5 mm x 60° |
Max. rotational speed [1/min] | 4800.0 |
Max. clamping force [kN] | 84.0 |
Max. actuating force [kN] | 34.0 |
Stroke/jaw [mm] | 3.7 |
Piston stroke (H) [mm] | 16.0 |
Moment of inertia [kgm²] | 0.13 |
Weight [kg] | 22.0 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHB 210
- red
-
SWB 200
- yellow
-
SHB-J 80
- green
-
Required minimum clamping force Fspmin 33%