ER 32 P HSK-A 100x75
ER precisiespankop
ID 1349141
ER 32 P HSK-A 100x75, Gereedschapshouders
- ER precisiespankop
- Reeksen: ER precisiespankop
- Scheidingvlak met de gereedschaphouder: HSK-A 100
- Uitstekende lengte: 75 mm
- Uitloopnauwkeurigheid: ≤ 0,003 mm bij 2,5 x DDe uitloopnauwkeurigheid van ≤ 0,003 mm bij 2,5 x D bij gebruik van de ER-precisiespantang en een bepaalde klemkracht
- Balanceergraad: G2.5 bij 25.000 tpm of Umax < 1 gmm
技术细节
| Technology | ER Precision collet chuck |
|---|---|
| Series | ER Precision collet chuck |
| Toolholder interface | HSK-A 100 |
| Toolholder standard | DIN ISO 12164-1 |
| ER clamping size | ER 32 |
| Min. clamping diameter D1 [mm] | 2.0 |
| Max. clamping diameter D1 [mm] | 20.0 |
| D2 [mm] | 52.0 |
| D3 [mm] | 50.0 |
| Projecting length L1 [mm]/[inch] | 75 mm / 3.0" |
| Projecting length L1 [mm] | 75.0 |
| L4 [mm] | 26.0 |
| L5 [mm] | 44.0 |
| Weight [kg] | 2.5 |
| Coolant-proof | yes |
| Standard length | yes |
Run-out accuracy
≤ 0.003 mm at 2.5 x D
The run-out accuracy of ≤ 0.003 mm at 2.5 x D when using the ER precision collet and a defined torque
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Length-setting screw
Without adjustment screw for axial length adjustment
Scope of delivery
Includes clamping nut
Individual
Additional sizes and customized designs are available upon request