arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
AMC CYL HSK-A 63 M10x25 L1=51 Illustration similar

AMC CYL HSK-A 63 M10x25 L1=51

Thread Shank Adaptors, Cylindrical

ID 1313744

Delivery time on request
AMC CYL HSK-A 63 M10x25 L1=51, Toolholders
  • Thread Shank Adaptors, Cylindrical
  • Series: Thread Shank Adaptors, Cylindrical
  • Toolholder interface: HSK-A 63
  • Thread in clamping diameter: M10
  • Projecting length: 51 mm
  • Run-out accuracy: ≤ 0.005 mm measured from taper to D1
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
技术 圆柱形螺纹柄转接器
系列 圆柱形螺纹柄转接器
刀具夹持接口 HSK-A 63
刀柄标准 DIN ISO 12164-1
紧固螺钉螺纹 G M10
D2 [mm] 18.0
伸出长度 L1 [mm]/[英寸] 51 mm / 2.0"
L4 [mm] 25.0
重量 [kg] 0.7
防冷却剂

型号
用于夹持旋入式铣刀

回转精度
从锥体到 D1 测量 ≤ 0.005 mm

平衡等级
转速为 25,000 RPM 时动平衡等级达到 G2.5 或 Umax < 1 gmm

RAM 数据采集器
符合 DIN 69873 规定的钻孔用于安装数据芯片

刀柄更换
对于自动更换刀柄

单独
可按照客户要求,提供其他尺寸和订制设计